Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

AE LB 383
Scanning unit for incremental sealed LB linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE LB 383
Scanning unit for incremental sealed LB linear encoder
Output signal: ~1Vpp
Reference mark: selectable by magnet
Grating period: 40.000 µm
Power supply: 5V+-5%
Electrical connection: Flange socket, male, 14-pin
ID number
ID number
1342207-01
Output signal
Output signal
~1Vpp
Reference mark
Reference mark
selectable by magnet
Grating period
Grating period
40.000 µm
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Downloads / CAD / Mounting