Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

LS 487C
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 487C
Incremental sealed linear encoder with small cross section
Measuring length: 270 mm
Total length: ML+138 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Fastening type: End block + mounting spar
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:C001 - Distance-coded
reference marks with
nominal increment 1000 x
grating period
Further reference marks:none
Power supply: 5 V (+-5 %)
Electrical connection: Flange socket, male, 14-pin
Special characteristics, linear encoder: none
ID number
ID number
560524-05
Measuring length
Measuring length
270 mm
Total length
Total length
ML+138 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
C001 - Distance-coded reference marks with nominal increment 1000 x grating period
Further reference marks
Further reference marks
none
Power supply
Power supply
5 V (+-5 %)
Electrical connection
Electrical connection
Flange socket, male, 14-pin
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting