Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 07 2026 22:30:47.

LS 1679
Incremental sealed linear encoder with large cross section with integrated guideway for bending machines

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 1679
Incremental sealed linear encoder with large cross section with integrated guideway for bending machines
Measuring length: 370 mm
Accuracy grade: ± 10.0 µm
Measuring step: 5000 nm
Fastening type: End block
Reference mark position:35 mm (Distance in mm from
the end of the measuring
length, selectable)
Reference pulse width: 90°
Fault detection signal: for disturbance LOW
Power supply: 5V+-5%
Connecting direction: Cable outlet left
Cable length: 3.00 m
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Special characteristics, linear encoder: none
ID number
ID number
589220-08
Measuring length
Measuring length
370 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Measuring step
Measuring step
5000 nm
Fastening type
Fastening type
End block
Reference mark position
Reference mark position
35 mm (Distance in mm from the end of the measuring length, selectable)
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Power supply
Power supply
5V+-5%
Connecting direction
Connecting direction
Cable outlet left
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Special characteristics, linear encoder
Special characteristics, linear encoder
none
Downloads / CAD / Mounting