Letzte Aktualisierung: October 01 2026 22:33:32.
TD 110
Tool breakage detector
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
TD 110
Tool breakage detector
Fastening type: Hole Ø 5.5
Scanning gap: 0.3 ±0.2 mm
Protection rating: IP66/68
Power supply: 10 V ... 30 V
Output signal: Switch signals HTL, potential free switching
outputs
Operating temperature: +10/+50 °C
Electrical connection: Flange socket M12, male, 8-pin
Tool breakage detector
Fastening type: Hole Ø 5.5
Scanning gap: 0.3 ±0.2 mm
Protection rating: IP66/68
Power supply: 10 V ... 30 V
Output signal: Switch signals HTL, potential free switching
outputs
Operating temperature: +10/+50 °C
Electrical connection: Flange socket M12, male, 8-pin
ID number
ID number
1377561-01
Fastening type
Fastening type
Hole Ø 5.5
Scanning gap
Scanning gap
0.3 ±0.2 mm
Protection rating
Protection rating
IP66/68
Power supply
Power supply
10 V ... 30 V
Output signal
Output signal
Switch signals HTL, potential free switching outputs
Operating temperature
Operating temperature
+10/+50 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Downloads / CAD / Mounting
CAD
CAD Download
Declaration of Conformity
Installation Instructions
- TD 110, Installation Instructions Spanish
- TD 110, Installation Instructions zh-TW
- TD 110, Installation Instructions Italian
- TD 110, Installation Instructions French
- TD 110, Installation Instructions German
- TD 110, Installation Instructions Chinese
- TD 110, Installation Instructions Japanese
- TD 110, Installation Instructions Korean
- TD 110, Installation Instructions English