Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 26 2026 22:32:04.

TS 460
Switching 3D-touch probe for workpiece measurement

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TS 460
Switching 3D-touch probe for workpiece measurement
Output signal: Radio/infrared
transmission with EnDat
support
Direction of beam in degrees: 0
Stylus geometry: L=40 mm, ball Ø 4 mm, shaft Ø 2 mm, with rated
break point
Tool holder: DIN 69871, SK-AD/B 40, M16
Type of activation: Radio / Infrared
activation
Company identification: HEIDENHAIN
Type of packaging: Individual packaging in
wooden box with outer
packaging
ID number
ID number
1354411-01
Output signal
Output signal
Radio/infrared transmission with EnDat support
Direction of beam in degrees
Direction of beam in degrees
0
Stylus geometry
Stylus geometry
L=40 mm, ball Ø 4 mm, shaft Ø 2 mm, with rated break point
Tool holder
Tool holder
DIN 69871, SK-AD/B 40, M16
Type of activation
Type of activation
Radio / Infrared activation
Company identification
Company identification
HEIDENHAIN
Type of packaging
Type of packaging
Individual packaging in wooden box with outer packaging
Downloads / CAD / Mounting