Length gauges for measuring stations and multi-gauging fixtures

HEIDENHAIN length gauges deliver high accuracy, even over large measuring ranges. They are commonly used wherever fast, reliable, and accurate measurements are required, such as in production metrology, multi-gauging fixtures, measuring equipment monitoring, and position measurement.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Receive a newsletter
Length gauges

METRO series

  • Incremental length gauges
  • System accuracy: ±1 µm / ±0.5 µm / ±0.2 µm
  • Measuring range of up to 100 mm
  • High repeatability
  • Version with low measuring forces
Find out more

SPECTO series

  • Incremental length gauges
  • System accuracy: ±1 µm
  • Measuring range of up to 30 mm
  • Dust-proof and protected from splash water
  • Highly compact design
Find out more

ACANTO series

  • Absolute length gauges with EnDat interface
  • System accuracy: ±2 µm / ±1 µm
  • Measuring range of up to 30 mm
  • Serial data transmission
  • Dust-proof and protected from splash water
Find out more

CERTO series

  • Incremental length gauges
  • Interferential scanning principle for exceptional accuracy
  • System accuracy of down to ±0.03 µm
  • Measuring range of up to 60 mm
  • Defined thermal behavior
Find out more

Your selected filter did not return any results.