Rotary encoders
Rotary encoders from HEIDENHAIN stand for premium quality, durability, and precision, delivering accurate and dependable position and speed measurement. Due to their outstanding features and rugged, easy-to-install design, HEIDENHAIN rotary encoders have been used throughout the world for many years.
External rotary encoders
Rotary encoders for external installation onto machines and electric motors feature a high protection rating of up to IP66 and permissible operating temperatures of up to 100°C.

Internal rotary encoders
Rotary encoders for internal installation within devices or motor housings are designed for high vibrations and operating temperatures of up to 120°C. They offer a protection rating of up to IP40.