Workpiece touch probes

Quickly and reliably master workpiece dimensional accuracy: HEIDENHAIN workpiece touch probes enable setup, measurement, and inspection functionality directly inside the machine tool. When the stylus is deflected upon contact with a workpiece surface, a switching signal is sent to the control via cable, radio, or infrared transmission, depending on the model.

Contact person – Sales

International Sales

+49 8669 31-3142

internationalsales@heidenhain.de
Receive a newsletter
Workpiece touch probes

TS 460

  • Radio and infrared signal transmission
  • Enhanced collision protection option
  • Interfaces: HTL or EnDat 2.2 (via transceiver unit)
  • Probing speed of up to 5 m/min
  • Dust-proof and water-resistant
Find out more

TS 640, TS 642, and TS 740

  • Infrared signal transmission
  • Interface: HTL
  • Probing speed: 5 m/min (with the TS 740: 0.25 m/min)
  • Dust-proof and water-resistant
Find out more

TS 150 and TS 750

  • Compact dimensions: 25 mm in diameter
  • Probing repeatability of down to 2 σ ≤ 0.25 µm
  • Signal transmission via cable
  • Interface: HTL
  • Probing speed: 5 m/min (with the TS 750: 1 m/min)
Find out more

TS 260 and TS 248

  • Probing repeatability of down to 2 σ ≤ 1 µm
  • Signal transmission via cable
  • Interface: HTL
  • Probing speed of up to 5 m/min
Find out more

Your selected filter did not return any results.