Letzte Aktualisierung: June 11 2026 22:31:57.
Scale tape LIDA 409
Scale tape for LIDA incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scale tape LIDA 409
Scale tape for LIDA incremental exposed linear encoder
Grating period: 20.000 µm
Thermal coefficient of linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 3.0 µm
Measuring length: 620 mm
Reference mark position: in the middle of the
measuring length
Fastening type: adherable
Thickness: 0.30 mm
Width: 13.14 mm
Scale tape version: cut to length
Special characteristics, scale tape: Shortening factor 0 µm/m
Scale tape for LIDA incremental exposed linear encoder
Grating period: 20.000 µm
Thermal coefficient of linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 3.0 µm
Measuring length: 620 mm
Reference mark position: in the middle of the
measuring length
Fastening type: adherable
Thickness: 0.30 mm
Width: 13.14 mm
Scale tape version: cut to length
Special characteristics, scale tape: Shortening factor 0 µm/m
ID number
ID number
1068606-10
Grating period
Grating period
20.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 3.0 µm
Measuring length
Measuring length
620 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
adherable
Thickness
Thickness
0.30 mm
Width
Width
13.14 mm
Scale tape version
Scale tape version
cut to length
Special characteristics, scale tape
Special characteristics, scale tape
Shortening factor 0 µm/m
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIDA 479, LIDA 489, Mounting Instructions Japanese
- LIDA 479, LIDA 489, Mounting Instructions Italian
- LIDA 479, LIDA 489, Mounting Instructions Chinese
- LIDA 479, LIDA 489, Mounting Instructions German
- LIDA 479, LIDA 489, Mounting Instructions Dutch
- LIDA 479, LIDA 489, Mounting Instructions Korean
- LIDA 479, LIDA 489, Mounting Instructions French
- LIDA 479, LIDA 489, Mounting Instructions English
- LIDA 479, LIDA 489, Mounting Instructions Spanish
- LIDA 479, LIDA 489, Mounting Instructions Taiwanese