Letzte Aktualisierung: July 23 2026 22:31:58.
AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AK LIDA 48
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: active
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-10 %)
Limit switch: active high
Cable type: PUR Ø 3.7 mm
Cable length: 1.00 m
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D549380
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: active
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-10 %)
Limit switch: active high
Cable type: PUR Ø 3.7 mm
Cable length: 1.00 m
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D549380
ID number
ID number
1116328-04
Signal period
Signal period
20.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-10 %)
Limit switch
Limit switch
active high
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D549380
Downloads / CAD / Mounting
Brochure
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- LIDA 473, LIDA 483, Mounting Instructions Taiwanese
- LIDA 477, LIDA 487, Mounting Instructions Dutch
- LIDA 473, LIDA 483, Mounting Instructions French
- LIDA 473, LIDA 483, Mounting Instructions Korean
- LIDA 479, LIDA 489, Mounting Instructions Japanese
- LIDA 473, LIDA 483, Mounting Instructions Italian
- LIDA 475, LIDA 485, Mounting Instructions French
- LIDA 479, LIDA 489, Mounting Instructions Italian
- LIDA 473, LIDA 483, Mounting Instructions English
- LIDA 475, LIDA 485, Mounting Instructions Spanish
- LIDA 479, LIDA 489, Mounting Instructions Chinese
- LIDA 473, LIDA 483, Mounting Instructions Chinese
- LIDA 475, LIDA 485, Mounting Instructions Japanese
- LIDA 479, LIDA 489, Mounting Instructions German
- LIDA 473, LIDA 483, Mounting Instructions Dutch
- LIDA 475, LIDA 485, Mounting Instructions German
- LIDA 479, LIDA 489, Mounting Instructions Dutch
- LIDA 477, LIDA 487, Mounting Instructions German
- LIDA 475, LIDA 485, Mounting Instructions Italian
- LIDA 479, LIDA 489, Mounting Instructions Korean
- LIDA 477, LIDA 487, Mounting Instructions Chinese
- LIDA 475, LIDA 485, Mounting Instructions Korean
- LIDA 479, LIDA 489, Mounting Instructions French
- LIDA 477, LIDA 487, Mounting Instructions English
- LIDA 475, LIDA 485, Mounting Instructions Taiwanese
- LIDA 479, LIDA 489, Mounting Instructions English
- LIDA 477, LIDA 487, Mounting Instructions Korean
- LIDA 475, LIDA 485, Mounting Instructions English
- LIDA 479, LIDA 489, Mounting Instructions Spanish
- LIDA 477, LIDA 487, Mounting Instructions Japanese
- LIDA 475, LIDA 485, Mounting Instructions Chinese
- LIDA 479, LIDA 489, Mounting Instructions Taiwanese
- LIDA 477, LIDA 487, Mounting Instructions Taiwanese
- LIDA 475, LIDA 485, Mounting Instructions Dutch
- LIDA 473, LIDA 483, Mounting Instructions German
- LIDA 477, LIDA 487, Mounting Instructions Italian
- LIDA 473, LIDA 483, Mounting Instructions Spanish
- LIDA 477, LIDA 487, Mounting Instructions Spanish
- LIDA 473, LIDA 483, Mounting Instructions Japanese
- LIDA 477, LIDA 487, Mounting Instructions French