Letzte Aktualisierung: October 01 2026 22:33:32.
AK LIC 419F
Scanning head for LIC absolute exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AK LIC 419F
Scanning head for LIC absolute exposed linear encoder
Measuring step 1: 10.0000 nm
Measuring step 2: 10.0000 nm
Interface: Fanuc Serial Interface ai
with a Interface
Ordering designation: Fanuc05
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm
Cable length: 3.00 m
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Protection rating: IP67 (EN60529)
Fastening type: Screw-on type
Scanning head for LIC absolute exposed linear encoder
Measuring step 1: 10.0000 nm
Measuring step 2: 10.0000 nm
Interface: Fanuc Serial Interface ai
with a Interface
Ordering designation: Fanuc05
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm
Cable length: 3.00 m
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D532351
Protection rating: IP67 (EN60529)
Fastening type: Screw-on type
ID number
ID number
1116404-09
Measuring step 1
Measuring step 1
10.0000 nm
Measuring step 2
Measuring step 2
10.0000 nm
Interface
Interface
Fanuc Serial Interface ai with a Interface
Ordering designation
Ordering designation
Fanuc05
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Protection rating
Protection rating
IP67 (EN60529)
Fastening type
Fastening type
Screw-on type
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Declaration of Conformity
Mating Dimensions
Mounting Instructions
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Taiwanese
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions German
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions Dutch
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions German
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Dutch
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions German
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Dutch
- LIC 41x3, LIC 41x3 V, Mounting Instructions German
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Japanese
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions English
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions Japanese
- LIC 41x3, LIC 41x3 V, Mounting Instructions English
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions French
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions Taiwanese
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions English
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions Italian
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Japanese
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions English
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Spanish
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Korean
- LIC 41x3, LIC 41x3 V, Mounting Instructions Spanish
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Spanish
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Korean
- LIC 41x3, LIC 41x3 V, Mounting Instructions Italian
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions Spanish
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Taiwanese
- LIC 41x3, LIC 41x3 V, Mounting Instructions French
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions French
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Chinese
- LIC 41x3, LIC 41x3 V, Mounting Instructions Japanese
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions French
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions Korean
- LIC 41x3, LIC 41x3 V, Mounting Instructions Chinese
- LIC 4117, LIC, 4137, LIC 4197, Mounting Instructions Italian
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Chinese
- LIC 41x3, LIC 41x3 V, Mounting Instructions Dutch
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Italian
- LIC 41x3, LIC 41x3 V, Mounting Instructions Korean
- LIC 4115, LIC 4135, LIC 4195, Mounting Instructions Chinese
- LIC 41x3, LIC 41x3 V, Mounting Instructions Taiwanese