Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

Linear scale LIP 6001
Linear scale for LIP incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Linear scale LIP 6001
Linear scale for LIP incremental exposed linear encoder
Grating period: 8.000 µm
Thermal coefficient of
linear expansion: ~ 8·10-6K-1
Accuracy grade: ±3.0 µm
Measuring length: 120 mm
Reference mark position: ML/2 - in the middle of
the measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
1172794-05
Grating period
Grating period
8.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 8·10-6K-1
Accuracy grade
Accuracy grade
±3.0 µm
Measuring length
Measuring length
120 mm
Reference mark position
Reference mark position
ML/2 - in the middle of the measuring length
Fastening type
Fastening type
adherable
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting