Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 16 2026 22:39:23.

Parts kit MC15MP
Parts kit for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit MC15MP
Parts kit for absolute exposed linear encoder
Thermal coefficient of linear expansion: ~
10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 2100 mm
Fastening type: clamped
Fixing clamp position: 1060.0 mm
ID number
ID number
1197339-05
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~
10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
2100 mm
Fastening type
Fastening type
clamped
Fixing clamp position
Fixing clamp position
1060.0 mm
Downloads / CAD / Mounting