Letzte Aktualisierung: June 03 2026 22:38:54.
Linear scale LIP 6001
Linear scale for LIP incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Linear scale LIP 6001
Linear scale for LIP incremental exposed linear encoder
Grating period: 8.000 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Accuracy grade: ±3.0 µm
Measuring length: 1240 mm
Reference mark position: ML/2 - in the middle of
the measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
Linear scale for LIP incremental exposed linear encoder
Grating period: 8.000 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Accuracy grade: ±3.0 µm
Measuring length: 1240 mm
Reference mark position: ML/2 - in the middle of
the measuring length
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
1211961-25
Grating period
Grating period
8.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
±3.0 µm
Measuring length
Measuring length
1240 mm
Reference mark position
Reference mark position
ML/2 - in the middle of the measuring length
Fastening type
Fastening type
adherable
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIP 6071, LIP 6081, Mounting Instructions Dutch
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English
- LIP 6071, LIP 6081, Mounting Instructions German
- LIP 6071, LIP 6081, Mounting Instructions English
- LIP 6071, LIP 6081, Mounting Instructions Taiwanese
- LIP 6071, LIP 6081, Mounting Instructions Japanese
- LIP 6071, LIP 6081, Mounting Instructions Korean
- LIP 6071, LIP 6081, Mounting Instructions Italian
- LIP 6071, LIP 6081, Mounting Instructions Chinese
- LIP 6071, LIP 6081, Mounting Instructions French
- LIP 6071, LIP 6081, Mounting Instructions Spanish