Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 16 2026 22:39:23.

MB MC15MP
Scale tape for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MB MC15MP
Scale tape for absolute exposed linear encoder
Thermal coefficient of linear expansion: ~
10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 600 mm Fastening type: without adhesive tape
Thickness: 0.20 mm
Width: 12.70 mm
ID number
ID number
1213860-02
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~
10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
600 mm Fastening type: without adhesive tape
Thickness
Thickness
0.20 mm
Width
Width
12.70 mm
Downloads / CAD / Mounting