Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 28 2026 22:31:58.

AK MC15M
Scanning head for absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MC15M
Scanning head for absolute exposed linear encoder
Measuring step 1: 50.0000 nm
Data interface: Mit03-2
Mitsubishi high speed interface Generation 2 with
one pair transmission
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 5.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws, male, 15-pin
Pin configuration: D1214497
Protection rating: IP40 (EN60529)
Fastening type: Screw-on type
Special characteristics, scanning head: without
logo on the ID label
ID number
ID number
1310316-02
Measuring step 1
Measuring step 1
50.0000 nm
Data interface
Data interface
Mit03-2
Mitsubishi high speed interface Generation 2 with
one pair transmission
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 5.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1214497
Protection rating
Protection rating
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
Special characteristics, scanning head
Special characteristics, scanning head
without
logo on the ID label
Downloads / CAD / Mounting