Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 02 2026 22:39:42.

Linear scale LIC 4003
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Linear scale LIC 4003
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of
linear expansion: ~ 0·10-6K-1 Robax
Accuracy grade: ± 1.0 µm
Measuring length: 440 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
1348198-04
linear expansion
linear expansion
~ 0·10-6K-1 Robax
Accuracy grade
Accuracy grade
± 1.0 µm
Measuring length
Measuring length
440 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
adherable
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting