Letzte Aktualisierung: June 03 2026 22:38:54.
Linear scale LIC 4003
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Linear scale LIC 4003
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of
linear expansion: ~ 0·10-6K-1 Robax
Accuracy grade: ± 1.0 µm
Measuring length: 1040 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: clamped
Thickness: 2.90 mm
Width: 15.00 mm
Linear scale for absolute exposed linear encoder LIC Thermal coefficient of
linear expansion: ~ 0·10-6K-1 Robax
Accuracy grade: ± 1.0 µm
Measuring length: 1040 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: clamped
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
1348200-08
linear expansion
linear expansion
~ 0·10-6K-1 Robax
Accuracy grade
Accuracy grade
± 1.0 µm
Measuring length
Measuring length
1040 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
clamped
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions German
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions English
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions Italian
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions Spanish
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions French
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions Taiwanese
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions Dutch
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions Japanese
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions Korean
- LIC 4113, LIC 4133, LIC 4193, Mounting Instructions Chinese
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German