Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 20 2026 22:32:54.

Scale tape LIC 4007
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale tape LIC 4007
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 2000 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: clamped
Thickness: 0.30 mm
Width: 13.14 mm
ID number
ID number
1374546-02
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
2000 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
clamped
Thickness
Thickness
0.30 mm
Width
Width
13.14 mm
Downloads / CAD / Mounting