Letzte Aktualisierung: June 03 2026 22:38:54.
Scale tape LIC 4009
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scale tape LIC 4009
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 720 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 0.30 mm
Width: 13.14 mm
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 720 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 0.30 mm
Width: 13.14 mm
ID number
ID number
1374620-11
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
720 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
adherable
Thickness
Thickness
0.30 mm
Width
Width
13.14 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Dutch
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Japanese
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Korean
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Chinese
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions German
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions English
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Spanish
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions French
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Italian
- LIC 4119, LIC 4139, LIC 4199, Mounting Instructions Taiwanese