Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

Scale tape LIC 2109
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale tape LIC 2109
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 2020 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 0.20 mm
Width: 12.70 mm
ID number
ID number
1377538-08
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
2020 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
adherable
Thickness
Thickness
0.20 mm
Width
Width
12.70 mm
Downloads / CAD / Mounting