Letzte Aktualisierung: June 03 2026 22:38:54.
Scale tape LIC 2109
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Scale tape LIC 2109
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 10000 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 0.20 mm
Width: 12.70 mm
Scale tape for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 10000 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Thickness: 0.20 mm
Width: 12.70 mm
ID number
ID number
1377540-10
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
10000 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
adherable
Thickness
Thickness
0.20 mm
Width
Width
12.70 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIC 21x7, LIC 21x9, Mounting Instructions Dutch
- LIC 21x7, LIC 21x9, Mounting Instructions Korean
- LIC 21x7, LIC 21x9, Mounting Instructions Taiwanese
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German
- LIC 21x7, LIC 21x9, Mounting Instructions German
- LIC 21x7, LIC 21x9, Mounting Instructions English
- LIC 21x7, LIC 21x9, Mounting Instructions French
- LIC 21x7, LIC 21x9, Mounting Instructions Chinese
- LIC 21x7, LIC 21x9, Mounting Instructions Spanish
- LIC 21x7, LIC 21x9, Mounting Instructions Japanese
- LIC 21x7, LIC 21x9, Mounting Instructions Italian