Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

Parts kit LIC 4009
Parts kit for LIC absolute exposed linear encoder Thermal coefficient of

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit LIC 4009
Parts kit for LIC absolute exposed linear encoder Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 320 mm
Position value at without a fixed code
beginning of ML: start value
Fastening type: adherable
Safety design: Fault exclusion for the
loosing of the mechanical
connection possible
ID number
ID number
1416444-06
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
320 mm
Position value at without a fixed code
beginning of ML
beginning of ML
start value
Fastening type
Fastening type
adherable
Safety design
Safety design
Fault exclusion for the loosing of the mechanical connection possible
Downloads / CAD / Mounting