Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 23 2026 22:32:43.

Scale tape LIDA 207
Scale tape for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale tape LIDA 207
Scale tape for LIDA incremental exposed linear encoder
Grating period: 200.000 µm
Thermal coefficient of linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 5000 mm
Reference mark position:uncoded, every 100 mm
Fastening type: without adhesive tape
Thickness: 0.20 mm
Width: 12.70 mm
Scale tape version: from the roll
ID number
ID number
554566-05
Grating period
Grating period
200.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
5000 mm
Reference mark position
Reference mark position
uncoded, every 100 mm
Fastening type
Fastening type
without adhesive tape
Thickness
Thickness
0.20 mm
Width
Width
12.70 mm
Scale tape version
Scale tape version
from the roll
Downloads / CAD / Mounting