Letzte Aktualisierung: June 03 2026 22:38:54.
Linear scale LIP 201R
Linear scale for LIP incremental exposed linear encoder
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Linear scale LIP 201R
Linear scale for LIP incremental exposed linear encoder
Grating period: 2.048 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Accuracy grade: ± 1.0 µm
Measuring length: 30 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped
Thickness: 2.90 mm
Width: 15.00 mm
Linear scale for LIP incremental exposed linear encoder
Grating period: 2.048 µm
Thermal coefficient of
linear expansion: ~ 0·10-6K-1
Accuracy grade: ± 1.0 µm
Measuring length: 30 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped
Thickness: 2.90 mm
Width: 15.00 mm
ID number
ID number
631000-55
Grating period
Grating period
2.048 µm
Thermal coefficient of
linear expansion
linear expansion
~ 0·10-6K-1
Accuracy grade
Accuracy grade
± 1.0 µm
Measuring length
Measuring length
30 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
clamped
Thickness
Thickness
2.90 mm
Width
Width
15.00 mm
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIP 211, LIP 281, LIP 291, Mounting Instructions Chinese
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions German
- Disassembly Instructions GAP, LIDA, LIC, LIF, LIP, Mounting Instructions English
- LIP 211, LIP 281, LIP 291, Mounting Instructions German
- LIP 211, LIP 281, LIP 291, Mounting Instructions English
- LIP 211, LIP 281, LIP 291, Mounting Instructions French
- LIP 211, LIP 281, LIP 291, Mounting Instructions Dutch
- LIP 211, LIP 281, LIP 291, Mounting Instructions Japanese
- LIP 211, LIP 281, LIP 291, Mounting Instructions Italian
- LIP 211, LIP 281, LIP 291, Mounting Instructions Spanish
- LIP 211, LIP 281, LIP 291, Mounting Instructions Korean
- LIP 211, LIP 281, LIP 291, Mounting Instructions Taiwanese