Letzte Aktualisierung: June 03 2026 22:38:54.
Parts kit LIDA 405
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit, clamping elements and magnets)
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Parts kit LIDA 405
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit, clamping elements and magnets)
Grating period: 20.000 µm
Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 5.0 µm
Measuring length: 340 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped, clamping
element removable
Special characteristics, shortening factor 150
parts kit: µm/m
Parts kit for LIDA incremental exposed linear encoder (contains scale tape, fastener kit, clamping elements and magnets)
Grating period: 20.000 µm
Thermal coefficient of
linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 5.0 µm
Measuring length: 340 mm
Reference mark position: in the middle of the
measuring length
Fastening type: clamped, clamping
element removable
Special characteristics, shortening factor 150
parts kit: µm/m
ID number
ID number
655152-08
Grating period
Grating period
20.000 µm
Thermal coefficient of
linear expansion
linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 5.0 µm
Measuring length
Measuring length
340 mm
Reference mark position
Reference mark position
in the middle of the measuring length
Fastening type
Fastening type
clamped, clamping element removable
Special characteristics, shortening factor 150
parts kit
parts kit
µm/m
Downloads / CAD / Mounting
Brochure
CAD
CAD Download
Mating Dimensions
Mounting Instructions
- LIDA 475, LIDA 485, Mounting Instructions German
- LIDA 475, LIDA 485, Mounting Instructions Italian
- LIDA 475, LIDA 485, Mounting Instructions Korean
- LIDA 475, LIDA 485, Mounting Instructions Taiwanese
- LIDA 475, LIDA 485, Mounting Instructions English
- LIDA 475, LIDA 485, Mounting Instructions Chinese
- LIDA 475, LIDA 485, Mounting Instructions Dutch
- LIDA 475, LIDA 485, Mounting Instructions French
- LIDA 475, LIDA 485, Mounting Instructions Spanish
- LIDA 475, LIDA 485, Mounting Instructions Japanese