Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 15 2026 22:38:45.

Scale tape LIDA 409
Scale tape for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scale tape LIDA 409
Scale tape for LIDA incremental exposed linear encoder
Grating period: 20.000 µm
Thermal coefficient of linear expansion: ~ 10·10-6K-1 steel
Accuracy grade: ± 15.0 µm
Measuring length: 4000 mm
Reference mark position: 10 (Distance in mm from
the beginning of the
measuring length)
Further reference marks: Additional reference
marks every 50 mm from
the first reference mark
Fastening type: adherable
Thickness: 0.30 mm
Width: 13.14 mm
Scale tape version: from the roll
Special characteristics, scale tape: Shortening factor 0 µm/m
ID number
ID number
664039-04
Grating period
Grating period
20.000 µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
~ 10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 15.0 µm
Measuring length
Measuring length
4000 mm
Reference mark position
Reference mark position
10 (Distance in mm from the beginning of the measuring length)
Further reference marks
Further reference marks
Additional reference marks every 50 mm from the first reference mark
Fastening type
Fastening type
adherable
Thickness
Thickness
0.30 mm
Width
Width
13.14 mm
Scale tape version
Scale tape version
from the roll
Special characteristics, scale tape
Special characteristics, scale tape
Shortening factor 0 µm/m
Downloads / CAD / Mounting