Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 02 2026 22:39:42.

MT 60M
Incremental length gauge HEIDENHAIN-METRO

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MT 60M
Incremental length gauge HEIDENHAIN-METRO
Plunger actuation: With motor
Measuring length: 60 mm
Reference mark position:1.7 mm
Accuracy grade: 0.5 µm
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Cable type: PUR Ø 4.5 mm
Cable length: 1.50
Length additional cable:1.50 m
Output signal: sinusoidal current signals
(11 µApp)
Grating period: 10.000 µm
Power supply: 5V+-5%
Protection rating: IP50 (EN60529)
Operating temperature: +10/+40 °C
ID number
ID number
359341-01
Plunger actuation
Plunger actuation
With motor
Measuring length
Measuring length
60 mm
Reference mark position
Reference mark position
1.7 mm
Accuracy grade
Accuracy grade
0.5 µm
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.50
Length additional cable
Length additional cable
1.50 m
Output signal
Output signal
sinusoidal current signals (11 µApp)
Grating period
Grating period
10.000 µm
Power supply
Power supply
5V+-5%
Protection rating
Protection rating
IP50 (EN60529)
Operating temperature
Operating temperature
+10/+40 °C
Downloads / CAD / Mounting