Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing
Line count: 8195
Graduation accuracy: ± 3.0''
Geometry of drum: Outside Ø 104.63 mm, inside Ø 70 mm, hole
circle Ø 85 mm, 6 holes Ø
5.5 mm, without centering
collar
Mechanical permissible
speed: 15000 min-1
ID number
ID number
1042970-01
Line count
Line count
8195
Graduation accuracy
Graduation accuracy
± 3.0''
Geometry of drum
Geometry of drum
Outside Ø 104.63 mm, inside Ø 70 mm, hole circle Ø 85 mm, 6 holes Ø 5.5 mm, without centering collar
Mechanical permissible
speed
speed
15000 min-1
Downloads / CAD / Mounting