Letzte Aktualisierung: June 03 2026 22:38:54.
TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
TTR ECA 4402
Scale drum for absolute angle encoder without integral bearing
Line count: 19998
Graduation accuracy: ± 1.8''
Geometry of drum: Outside Ø 254.93 mm, inside Ø 180 mm, hole
circle Ø 200 mm, 6 holes
Ø5.5 mm, without
centering collar
Mechanical permissible
speed: 6250 min-1
Scale drum for absolute angle encoder without integral bearing
Line count: 19998
Graduation accuracy: ± 1.8''
Geometry of drum: Outside Ø 254.93 mm, inside Ø 180 mm, hole
circle Ø 200 mm, 6 holes
Ø5.5 mm, without
centering collar
Mechanical permissible
speed: 6250 min-1
ID number
ID number
1042970-04
Line count
Line count
19998
Graduation accuracy
Graduation accuracy
± 1.8''
Geometry of drum
Geometry of drum
Outside Ø 254.93 mm, inside Ø 180 mm, hole circle Ø 200 mm, 6 holes Ø5.5 mm, without centering collar
Mechanical permissible
speed
speed
6250 min-1
Downloads / CAD / Mounting
Brochure
CAD
CAD Download