Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 28 2026 22:31:58.

TKN ERP 1000
Disk/hub assembly for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN ERP 1000
Disk/hub assembly for incremental modular angle encoder without integral bearing
Number of signal periods: 63000
Graduation accuracy with
electrical centering: ± 0.9''
Shaft: Hub with diameter 134.2
mm, inside diameter 104
mm, bolt circle Ø 114
mm, 6x Ø 4.5 mm
Circular scale outside
diameter: 151.00 mm
Mechanical permissible
speed: 3000 1/min
Operating temperature: -10/+70 °C
Reference mark: 1 reference mark
ID number
ID number
1126369-06
Number of signal periods
Number of signal periods
63000
Graduation accuracy with
electrical centering
electrical centering
± 0.9''
Shaft
Shaft
Hub with diameter 134.2 mm, inside diameter 104 mm, bolt circle Ø 114 mm, 6x Ø 4.5 mm
Circular scale outside
diameter
diameter
151.00 mm
Mechanical permissible
speed
speed
3000 1/min
Operating temperature
Operating temperature
-10/+70 °C
Reference mark
Reference mark
1 reference mark
Downloads / CAD / Mounting