Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing
Line count: 44000
Graduation accuracy: ± 2.0''
Geometry of drum: Outside Ø 560.46 mm, inside Ø 512 mm, hole
circle Ø 528 mm, 18 holes
Ø 7 mm, with centering
collar
Mechanical permissible
speed: 1500
ID number
ID number
1143118-01
Line count
Line count
44000
Graduation accuracy
Graduation accuracy
± 2.0''
Geometry of drum
Geometry of drum
Outside Ø 560.46 mm, inside Ø 512 mm, hole circle Ø 528 mm, 18 holes Ø 7 mm, with centering collar
Mechanical permissible
speed
speed
1500
Downloads / CAD / Mounting