Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 03 2026 22:38:54.

TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ECA 4400
Scale drum for absolute angle encoder without integral bearing
Line count: 14003
Graduation accuracy: ± 2.5''
Geometry of drum: Outside Ø 178.55 mm, inside Ø 120 mm, hole
circle Ø 140 mm, 6 holes
Ø 5.5 mm, with centering
collar
Mechanical permissible
speed: 4500
ID number
ID number
1143118-06
Line count
Line count
14003
Graduation accuracy
Graduation accuracy
± 2.5''
Geometry of drum
Geometry of drum
Outside Ø 178.55 mm, inside Ø 120 mm, hole circle Ø 140 mm, 6 holes Ø 5.5 mm, with centering collar
Mechanical permissible
speed
speed
4500
Downloads / CAD / Mounting