Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 16 2026 22:39:23.

TTR ERM 2203
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2203
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning
Line count: 2400
Grating period: 197.5 µm
Graduation accuracy: ± 3.5''
Nominal increment of
reference marks: 1 reference mark
Geometry of drum: Outside Ø 150.88 mm, inside Ø 105 mm, hole
circle Ø 120 mm
Protection rating: IP67 (EN60529)
Operating temperature: -10/+60 °C
Maximum rotational speed:10500 min-1
ID number
ID number
1144120-06
Line count
Line count
2400
Grating period
Grating period
197.5 µm
Graduation accuracy
Graduation accuracy
± 3.5''
Nominal increment of
reference marks
reference marks
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 150.88 mm, inside Ø 105 mm, hole circle Ø 120 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+60 °C
Maximum rotational speed
Maximum rotational speed
10500 min-1
Downloads / CAD / Mounting