Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

TTR ERM 2203C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2203C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning
Line count: 3392
Grating period: 197.5 µm
Graduation accuracy: ± 2.5''
Nominal increment of coded reference marks, reference marks: nominal increment = 212
grating periods
Geometry of drum: Outside Ø 213.24 mm, inside Ø 160 mm, hole
circle Ø 175 mm
Protection rating: IP67 (EN60529)
Operating temperature: -10/+60 °C
Maximum rotational speed:7000 min-1
ID number
ID number
1144130-03
Line count
Line count
3392
Grating period
Grating period
197.5 µm
Graduation accuracy
Graduation accuracy
± 2.5''
Nominal increment of coded reference marks, reference marks
Nominal increment of coded reference marks, reference marks
nominal increment = 212 grating periods
Geometry of drum
Geometry of drum
Outside Ø 213.24 mm, inside Ø 160 mm, hole circle Ø 175 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-10/+60 °C
Maximum rotational speed
Maximum rotational speed
7000 min-1
Downloads / CAD / Mounting