Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

TTR ERM 2400
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2400
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning
Line count: 512
Grating period: 395.0 µm
Graduation accuracy: ± 13.0''
Nominal increment of
reference marks: 1 reference mark
Geometry of drum: Outside Ø 64.37 mm, inside Ø 40 mm, hole
circle Ø 50 mm
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed:22000 min-1
Special characteristics, rotational encoders: none
ID number
ID number
1144140-19
Line count
Line count
512
Grating period
Grating period
395.0 µm
Graduation accuracy
Graduation accuracy
± 13.0''
Nominal increment of
reference marks
reference marks
1 reference mark
Geometry of drum
Geometry of drum
Outside Ø 64.37 mm, inside Ø 40 mm, hole circle Ø 50 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
22000 min-1
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting