Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

TKN ERP 1002
Disk/hub assembly for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN ERP 1002
Disk/hub assembly for incremental modular angle encoder without integral bearing
Number of signal periods: 30000
Angle range in degrees: 16°
Operating temperature: -10/+70 °C
Reference mark: 1 reference mark
ID number
ID number
1163678-05
Number of signal periods
Number of signal periods
30000
Angle range in degrees
Angle range in degrees
16°
Operating temperature
Operating temperature
-10/+70 °C
Reference mark
Reference mark
1 reference mark
Downloads / CAD / Mounting