Letzte Aktualisierung: June 03 2026 22:38:54.
AK ERO 2080
Scanning head for incremental modular angle encoder without integral bearing
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
AK ERO 2080
Scanning head for incremental modular angle encoder without integral bearing
Line count: 4096
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 1000.00 kHz
Reference mark: Square-wave pulse
Operating temperature: -10/+70 °C
Power supply: 5 V (+-10 %)
Electrical connection: Female housing, 1-row, 12-pin
Pin configuration: D1211864
Protection rating: IP50 (EN60529)
Cable length: 1.00 m
Scanning head for incremental modular angle encoder without integral bearing
Line count: 4096
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 1000.00 kHz
Reference mark: Square-wave pulse
Operating temperature: -10/+70 °C
Power supply: 5 V (+-10 %)
Electrical connection: Female housing, 1-row, 12-pin
Pin configuration: D1211864
Protection rating: IP50 (EN60529)
Cable length: 1.00 m
ID number
ID number
1279649-03
Line count
Line count
4096
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Reference mark
Reference mark
Square-wave pulse
Operating temperature
Operating temperature
-10/+70 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
Female housing, 1-row, 12-pin
Pin configuration
Pin configuration
D1211864
Protection rating
Protection rating
IP50 (EN60529)
Cable length
Cable length
1.00 m
Downloads / CAD / Mounting
Brochure
CAD
CAD Download