Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 20 2026 22:32:54.

TKN ERO 2002
Disk/hub assembly for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN ERO 2002
Disk/hub assembly for incremental modular angle encoder without integral bearing
Number of signal periods: 2500
Angle range in degrees: 45°
Shaft: Centering collar, 3 mm
dia., 3 mm length, for
direct gluing of scale
on mating shaft
Circular scale outside
diameter: 18.60 mm
Operating temperature: -10/+70 °C
Reference mark: 1 reference mark
Special characteristics, rotational encoders:
ID number
ID number
1303997-01
Number of signal periods
Number of signal periods
2500
Angle range in degrees
Angle range in degrees
45°
Shaft
Shaft
Centering collar, 3 mm dia., 3 mm length, for direct gluing of scale on mating shaft
Circular scale outside
diameter
diameter
18.60 mm
Operating temperature
Operating temperature
-10/+70 °C
Reference mark
Reference mark
1 reference mark
Special characteristics, rotational encoders
Special characteristics, rotational encoders
Downloads / CAD / Mounting