Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

TKN ERO 2002
Disk/hub assembly for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN ERO 2002
Disk/hub assembly for incremental modular angle encoder without integral bearing
Number of signal periods: 2500
Angle range in degrees: 45°
Shaft: Centering collar, 3 mm
dia., 3 mm length, for
direct gluing of scale
on mating shaft
Circular scale outside
diameter: 18.60 mm
Operating temperature: -10/+70 °C
Reference mark: 2 reference marks
Special characteristics, Arrangement of
rotational encoders: incremental track /
reference mark: on both
sides, with homing
ID number
ID number
1313134-01
Number of signal periods
Number of signal periods
2500
Angle range in degrees
Angle range in degrees
45°
Shaft
Shaft
Centering collar, 3 mm dia., 3 mm length, for direct gluing of scale on mating shaft
Circular scale outside
diameter
diameter
18.60 mm
Operating temperature
Operating temperature
-10/+70 °C
Reference mark
Reference mark
2 reference marks
Special characteristics, Arrangement of
rotational encoders
rotational encoders
incremental track / reference mark: on both sides, with homing
Downloads / CAD / Mounting