Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

TTR ERM 2200C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2200C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning
Line count: 1440
Grating period: 197.5 µm
Graduation accuracy: ± 8.5''
Nominal increment of coded reference marks, reference marks: nominal increment = 96
grating periods
Geometry of drum: Outside Ø 90.53 mm, inside Ø 55 mm, hole
circle Ø 70 mm
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed:18500 min-1
Special characteristics, rotational encoders: none
ID number
ID number
671712-15
Line count
Line count
1440
Grating period
Grating period
197.5 µm
Graduation accuracy
Graduation accuracy
± 8.5''
Nominal increment of coded reference marks, reference marks
Nominal increment of coded reference marks, reference marks
nominal increment = 96 grating periods
Geometry of drum
Geometry of drum
Outside Ø 90.53 mm, inside Ø 55 mm, hole circle Ø 70 mm
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
18500 min-1
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting