Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

TTR ERM 2200C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TTR ERM 2200C
Scale drum with centering collar for an incremental built-in encoder with magnetoresistive scanning
Line count: 7200
Grating period: 197.5 µm
Graduation accuracy: ± 2.5''
Nominal increment of coded reference marks, reference marks: nominal increment = 160
grating periods
Geometry of drum: Outside Ø 452.64 mm, inside Ø 380 mm, hole
circle Ø 395 mm, 12 holes
M6
Protection rating: IP67 (EN60529)
Operating temperature: -20/+100 °C
Maximum rotational speed:3000 min-1
Special characteristics, rotational encoders: none
ID number
ID number
671712-18
Line count
Line count
7200
Grating period
Grating period
197.5 µm
Graduation accuracy
Graduation accuracy
± 2.5''
Nominal increment of coded reference marks, reference marks
Nominal increment of coded reference marks, reference marks
nominal increment = 160 grating periods
Geometry of drum
Geometry of drum
Outside Ø 452.64 mm, inside Ø 380 mm, hole circle Ø 395 mm, 12 holes M6
Protection rating
Protection rating
IP67 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
Maximum rotational speed
Maximum rotational speed
3000 min-1
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting