Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: August 17 2026 22:32:08.

MRS 2281
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRS 2281
Angle measuring module with integrated precision bearing
Measuring method: incremental
System accuracy: ± 10.0''
Axial bearing force: 50 N
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft
with fastening threads
on front face, 22 mm
bolt circle, 6 x M4
Flange version: Flange with 54 mm
outside diameter, fastening threads 6 x M4
on flattened cylindrical
surfaces 3 x 120°
Protection rating: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 1000 1/min
Electrical connection: Plug connector, straight, double-row, 14-pin, with locking
mechanism and walls
Pin configuration: D319274
Special characteristics, increased tilting
rotational encoders: rigidity
ID number
ID number
1305145-01
Measuring method
Measuring method
incremental
System accuracy
System accuracy
± 10.0''
Axial bearing force
Axial bearing force
50 N
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft with fastening threads on front face, 22 mm bolt circle, 6 x M4
Flange version
Flange version
Flange with 54 mm outside diameter, fastening threads 6 x M4 on flattened cylindrical surfaces 3 x 120°
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
1000 1/min
Electrical connection
Electrical connection
Plug connector, straight, double-row, 14-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D319274
Special characteristics, increased tilting
rotational encoders
rotational encoders
rigidity
Downloads / CAD / Mounting