Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: July 23 2026 22:31:58.

MRS 2231
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRS 2231
Angle measuring module with integrated precision bearing
Measuring method: absolute
System accuracy: ± 10.0''
Axial bearing force: 50 N
Data interface: E30-RB
Positions per revolution: 33554432
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft
with fastening threads
on front face, 22 mm
bolt circle, 6 x M4
Flange version: Flange with 54 mm
outside diameter, fastening threads 6 x M4
on flattened cylindrical
surfaces 3 x 120°
Protection rating: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 1000 1/min
Electrical connection: Plug connector, straight, double-row, 12- and 4-pin, with
locking mechanism and
walls (lateral coded)
Pin configuration: D1329693
Special characteristics, increased tilting
rotational encoders: rigidity, without
calibration chart
ID number
ID number
1370061-02
Measuring method
Measuring method
absolute
System accuracy
System accuracy
± 10.0''
Axial bearing force
Axial bearing force
50 N
Data interface
Data interface
E30-RB
Positions per revolution
Positions per revolution
33554432
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft with fastening threads on front face, 22 mm bolt circle, 6 x M4
Flange version
Flange version
Flange with 54 mm outside diameter, fastening threads 6 x M4 on flattened cylindrical surfaces 3 x 120°
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
1000 1/min
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12- and 4-pin, with locking mechanism and walls (lateral coded)
Pin configuration
Pin configuration
D1329693
Special characteristics, increased tilting
rotational encoders
rotational encoders
rigidity, without calibration chart
Downloads / CAD / Mounting