Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

ROD 1930
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 1930
Incremental rotary encoder with integral bearing for separate shaft coupling
Number of signal periods: 600
Reference mark: without
Output signal: HTL
Max. scanning frequency:160.00 kHz
Power supply: 10 V ... 30 V
Flange version: Flange square 120 mm, centering collar 75 mm, 4
x Ø 9 at bolt circle Ø 140
mm Type of Flange: 88B
Shaft: Solid shaft with keyway, diameter 15 mm, length 32
mm on front side; diameter
15 mm, length 18 mm on
rear side
Type of Shaft: 0KA
Protection rating: IP66 (EN60529)
Operating temperature: -20/+70 °C
Electrical connection: Connecting terminal with
screw M4, 6-pin
Pin configuration: D753709
Connecting direction: Cable outlet right
Special characteristics, rotational encoders: Cable gland for EMC
Please pay attention to the product documentation!
ID number
ID number
1043377-02
Number of signal periods
Number of signal periods
600
Reference mark
Reference mark
without
Output signal
Output signal
HTL
Max. scanning frequency
Max. scanning frequency
160.00 kHz
Power supply
Power supply
10 V ... 30 V
Flange version
Flange version
Flange square 120 mm, centering collar 75 mm, 4 x Ø 9 at bolt circle Ø 140 mm Type of Flange: 88B
Shaft
Shaft
Solid shaft with keyway, diameter 15 mm, length 32 mm on front side; diameter 15 mm, length 18 mm on rear side
Type of Shaft
Type of Shaft
0KA
Protection rating
Protection rating
IP66 (EN60529)
Operating temperature
Operating temperature
-20/+70 °C
Electrical connection
Electrical connection
Connecting terminal with screw M4, 6-pin
Pin configuration
Pin configuration
D753709
Connecting direction
Connecting direction
Cable outlet right
Special characteristics, rotational encoders
Special characteristics, rotational encoders
Cable gland for EMC
Please pay attention to the product documentation!
Downloads / CAD / Mounting