Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: October 01 2026 22:33:32.

ECN 425F
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 425F
Rotary encoder with integral bearing
Positions per revolution: 33554432
Data interface: Fanuc05
Output code: Binary
Line count: 2048
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for plane
surface (hole circle Ø 63
mm)
Type of Coupling: 14 Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm
Type of Shaft: 68A
Protection rating: IP64 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Flange socket M12, male, 8-pin
Pin configuration: D532351
Connecting direction: radial
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
ID number
ID number
1081302-03
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
Fanuc05
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 63 mm)
Type of Coupling
Type of Coupling
14 Shaft: Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm
Type of Shaft
Type of Shaft
68A
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
radial
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
Downloads / CAD / Mounting