Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: September 16 2026 22:39:23.

ROD 630
Incremental rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 630
Incremental rotary encoder with integral bearing
Number of signal periods: 5000
Max. scanning frequency:300.00 kHz
Power supply: 10 V ... 30 V
Output signal: HTL
Reference mark: 90°
Operating temperature: -20/+85 °C
Flange version: Clamping flange 66 mm, centering collar 50 mm, bolt circle Ø 60mm, 4 x M3
Type of Flange: 0KA
Shaft: Solid shaft with keyway, diameter 15 mm, length
30.1 mm
Type of Shaft: 0XA
Protection rating: IP66 (EN60529)
Electrical connection: Flange socket, male, 17-pin, Cannon model
Pin configuration: D651828
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
1145261-01
Number of signal periods
Number of signal periods
5000
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
10 V ... 30 V
Output signal
Output signal
HTL
Reference mark
Reference mark
90°
Operating temperature
Operating temperature
-20/+85 °C
Flange version
Flange version
Clamping flange 66 mm, centering collar 50 mm, bolt circle Ø 60mm, 4 x M3
Type of Flange
Type of Flange
0KA
Shaft
Shaft
Solid shaft with keyway, diameter 15 mm, length 30.1 mm
Type of Shaft
Type of Shaft
0XA
Protection rating
Protection rating
IP66 (EN60529)
Electrical connection
Electrical connection
Flange socket, male, 17-pin, Cannon model
Pin configuration
Pin configuration
D651828
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting