Letzte Aktualisierung: October 01 2026 22:33:32.
TKW KCI 419
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
TKW KCI 419
Additional function: Distance value in
z-direction (axial)
Line count: 16 Operating temperature: -40/+100 °C
Shaft: Shaft with taper, diameter
12f7
Type of packaging: Individual packaging
Please pay attention to the product documentation!
Additional function: Distance value in
z-direction (axial)
Line count: 16 Operating temperature: -40/+100 °C
Shaft: Shaft with taper, diameter
12f7
Type of packaging: Individual packaging
Please pay attention to the product documentation!
ID number
ID number
1282571-01
Additional function
Additional function
Distance value in z-direction (axial)
Line count
Line count
16 Operating temperature: -40/+100 °C
Shaft
Shaft
Shaft with taper, diameter 12f7
Type of packaging
Type of packaging
Individual packaging
Please pay attention to the product documentation!
Downloads / CAD / Mounting
CAD
CAD Download
Mating Dimensions
Mounting Instructions
Product Information
- KCI 419 Dplus Absolute Drehgeber mit zusätzlicher Abstandsmessung in Z-Ric, Product Information Chinese
- KCI 419 Dplus Absolute Drehgeber mit zusätzlicher Abstandsmessung in Z-Ric, Product Information German
- KCI 419 Dplus Absolute Drehgeber mit zusätzlicher Abstandsmessung in Z-Ric, Product Information English