Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen
Letzte Aktualisierung: June 11 2026 22:31:57.

TKN KxI 1xx

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TKN KxI 1xx
Line count: 16 Operating temperature: -40/+115 °C
Rotor design: Interference-fit assembly, inside diameter 19 mm, length 6.8 mm
Type of packaging: Individual packaging
Safety design: Fault exclusion for the
loosing of the mechanical
connection possible
Please pay attention to the product documentation!
ID number
ID number
1289199-05
Line count
Line count
16 Operating temperature: -40/+115 °C
Rotor design
Rotor design
Interference-fit assembly, inside diameter 19 mm, length 6.8 mm
Type of packaging
Type of packaging
Individual packaging
Safety design
Safety design
Fault exclusion for the loosing of the mechanical connection possible
Please pay attention to the product documentation!
Downloads / CAD / Mounting