Letzte Aktualisierung: June 03 2026 22:38:54.
ROC 425
Absolute rotary encoder (singleturn) with integral bearing for separate shaft coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ROC 425
Absolute rotary encoder (singleturn) with integral bearing for separate shaft coupling
Positions per revolution: 33554432
Data interface: EnDat22
Output code: Binary
Line count: 2048
Power supply: 3.6 V ... 14 V
Flange version: Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x
M4 Type of Flange: 03C
Shaft: Solid shaft, diameter 10
mm, length 20 mm
Type of Shaft: 01J
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M12, male, 8-pin
Pin configuration: D532351
Connecting direction: radial
Please pay attention to the product documentation!
Absolute rotary encoder (singleturn) with integral bearing for separate shaft coupling
Positions per revolution: 33554432
Data interface: EnDat22
Output code: Binary
Line count: 2048
Power supply: 3.6 V ... 14 V
Flange version: Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x
M4 Type of Flange: 03C
Shaft: Solid shaft, diameter 10
mm, length 20 mm
Type of Shaft: 01J
Protection rating: IP64 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M12, male, 8-pin
Pin configuration: D532351
Connecting direction: radial
Please pay attention to the product documentation!
ID number
ID number
1322269-04
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Line count
Line count
2048
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M4 Type of Flange: 03C
Shaft
Shaft
Solid shaft, diameter 10 mm, length 20 mm
Type of Shaft
Type of Shaft
01J
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
radial
Please pay attention to the product documentation!
Downloads / CAD / Mounting
CAD
CAD Download